09.04.2025 8:20:47 PM
6GT2810-2AE82-1AX0
Product
SIMATIC RF630L SmartLabel PET white, 80x26 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 76.2 mm (3") core diameter 3,500 units/role 2 rolls/carton 7000 units MOQ.
List Price (/ 100 Piece) Show prices
Customer Price (/ 100 Piece) Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2810-2AE82-1AX0
Product Description SIMATIC RF630L SmartLabel PET white, 80x26 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 76.2 mm (3") core diameter 3,500 units/role 2 rolls/carton 7000 units MOQ.
Product family RF630L
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 57T
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,002 Kg (/ 100 Piece)
Packaging Dimension 127,00 x 38,00 x 6,00
Package size unit of measure MM
Quantity Unit 100 Piece
Packaging Quantity 1
Minimum order quantity 7000
Additional Product Information
EAN 4034106026516
UPC 195125182943
Commodity Code 85235200
LKZ_FDB/ CatalogID ID10.M
Product Group 4372
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-02
eClass 14 27-28-04-02
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-02
eClass 9.1 27-28-04-02
ETIM 7 EC002996
ETIM 8 EC002996
ETIM 9 EC002996
|
;