03.04.2025 7:46:09 AM
6GT2812-2EA00
Product
SIMATIC RF600 antenna RF622A; ETSI frequency 865-868 EU linear IP67, -20 to +70 °C, with 30 cm connecting cable.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2812-2EA00
Product Description SIMATIC RF600 antenna RF622A; ETSI frequency 865-868 EU linear IP67, -20 to +70 °C, with 30 cm connecting cable.
Product family RF622A
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 572
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,120 Kg
Packaging Dimension 76,00 x 20,00 x 76,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106026431
UPC 195125170759
Commodity Code 85177100
LKZ_FDB/ CatalogID ID10.M
Product Group 4371
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-07-01-05
eClass 14 19-07-01-05
eClass 6 19-07-01-90
eClass 7.1 19-07-01-05
eClass 8 19-07-01-05
eClass 9 19-07-01-05
eClass 9.1 19-07-01-05
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
;