10.04.2025 1:29:59 AM
6SL3077-0AA02-0AH0
Product
SINAMICS Technology Extension electronic license (eCoL) DCDCCONV DC-DC converter as of firmware V5.2 SP3 with DCDCCONV V2.1 or from firmware V4.8 HF4 with DCDCCONV V1.3 SP1 *** download product *** Email address required required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3077-0AA02-0AH0
Product Description SINAMICS Technology Extension electronic license (eCoL) DCDCCONV DC-DC converter as of firmware V5.2 SP3 with DCDCCONV V2.1 or from firmware V4.8 HF4 with DCDCCONV V1.3 SP1 *** download product *** Email address required required for delivery
Product family DCDCCONV – DC-DC Converter
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 7SW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125057371
Commodity Code Not available
LKZ_FDB/ CatalogID D21MC
Product Group X084
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.06.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
;