16.04.2025 11:03:11 AM
7XV5662-8AD10
Product
Image similar
RTD unit with 12 temperature measuring inputs PT100, for DIN-rail mounting. For SIPROTEC 5 relay via Ethernet or SIPROTEC 4 Compact 7SK80 Port A (Ethernet, RJ45). Note: Not compatible with SIPROTEC 4 EN100 module.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XV5662-8AD10
Product Description RTD unit with 12 temperature measuring inputs PT100, for DIN-rail mounting. For SIPROTEC 5 relay via Ethernet or SIPROTEC 4 Compact 7SK80 Port A (Ethernet, RJ45). Note: Not compatible with SIPROTEC 4 EN100 module.
Product family Thermobox (RTD-Box) – 7XV5662-8AD10
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 18G
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,368 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515639992
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1320
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.04.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 14 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
;