24.03.2025 12:11:14 PM
9DE5110-8CA12-1AX0
Product
Image similar
Location Intelligence is a web-based application software that, based on position data, creates transparency in production and logistics processes and thus uncovers potential for optimization. Location Intelligence Perpetual Medium (single license) permits the use of up to 1,000 transponders of one or more localization systems. May not be used in safety-critical applications. Must be purchased together with Location Intelligence SUS Medium .
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9DE5110-8CA12-1AX0
Product Description Location Intelligence is a web-based application software that, based on position data, creates transparency in production and logistics processes and thus uncovers potential for optimization. Location Intelligence Perpetual Medium (single license) permits the use of up to 1,000 transponders of one or more localization systems. May not be used in safety-critical applications. Must be purchased together with Location Intelligence SUS Medium .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 577
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622873885
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID DS_DATA_SERVICE
Product Group 4D78
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 14 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
|
;