12.04.2025 9:07:46 PM
6GK6004-0AC0.-....
Product
The RUGGEDCOM RMC40 is a 4-port unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion. configurations: 2 ports 10/100TX + 1 port 100FX (SC/ST) or 2 ports 10/100TX + 2 ports 100FX (MTRJ/LC) or 4 ports 10/100TX
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6004-0AC0.-....
Product Description The RUGGEDCOM RMC40 is a 4-port unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion. configurations: 2 ports 10/100TX + 1 port 100FX (SC/ST) or 2 ports 10/100TX + 2 ports 100FX (MTRJ/LC) or 4 ports 10/100TX
Product family RUGGEDCOM RMC40
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 5R2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 0,480 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2610
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
IDEA 4 6500
UNSPSC 15 43-22-26-12
|
This product has to be configured before it can be ordered.
;