01.04.2025 6:21:00 PM
S55561-F245
Product
WFN543-L000H0 - Impeller type heating/cooling energy meter 2.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 130 mm
Notes
Sucessor:The combined heat/cooling energy meter WFN543-L000H0 will be phased out. As an alternative,a pure heat meter (WFM5..) or a combined
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) S55561-F245
Product Description WFN543-L000H0 - Impeller type heating/cooling energy meter 2.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 130 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:The combined heat/cooling energy meter WFN543-L000H0 will be phased out. As an alternative,a pure heat meter (WFM5..) or a combined
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,231 Kg
Packaging Dimension 14,10 x 15,70 x 11,10
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914109200
UPC Not available
Commodity Code 90268020
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBB1
Group Code H5DB
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09.11.2023
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;