- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Humidity and temperature
- Air quality
- Pressure
- Differential pressure sensor air and non-aggressive gas QBM..
- Differential pressure monitor QBM..
- Pressure sensors for liquids and gases QBE..
- QBE3100UD25 - Liquid Differential Pressure Sensor, 0-25 PSI
- QBE3100UD50 - Liquid Differential Pressure Sensor, 0-50 PSI
- QBE3100UD100 - Liquid Differential Pressure Sensor, 0-100 PSI
- QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
- QBE2103-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA)
- Accessories for QBE200..-P.. and QBE210..-P..
- Accessories for QBE63-DP.. and QBE3..
- Accessories for QBE1900-P..
- QBE61.3-DP.. - Differential pressure sensor for liquids and gases
- QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
- QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
- QBE3100.. - Differential pressure sensors for liquids and gase (4…20 mA)
- QBE1900-P.. - Pressure switch QBE1900-Pxx
- 7MF15654BB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-15 PSIG
- 7MF15654BE005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-30 PSIG
- 7MF15654BE105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-30 PSIG
- 7MF15654BF005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-60 PSIG
- 7MF15654BF105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-60 PSIG
- 7MF15654CB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-200 PSIG
- 7MF15654CB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-200 PSIG
- 7MF15654CD105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-300 PSIG
- 7MF15654BG005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-100 PSIG
- 7MF15654BB005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-15 PSIG
- 7MF15654BG105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-100 PSIG
- 7MF15654CA005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-150 PSIG
- 7MF15654CA105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-150 PSIG
- 7MF15654CD005EA1 - SENSOR, LIQUID/GAS, 4-20MA, 0-300 PSIG
- QBE3190UD25 - Liquid Differential Pressure Sensor, 0-25 PSI, w/Manifold
- QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold
- QBE3190UD100 - Liquid Differential Pressure Sensor, 0-100 PSI, w/Manifold
- Pressure sensors refrigerant QBE..
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold
Article Number (Market Facing Number) |
S55720-S229 |
Product Description |
QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold
|
Product family |
QBE3190UD50 - Liquid Differential Pressure Sensor, 0-50 PSI, w/Manifold |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
1,735 Kg |
Packaging Dimension |
11,40 x 12,40 x 8,60 |
Package size unit of measure |
INH |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
804766003387 |
UPC |
Not available |
Commodity Code |
9026204000 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBE2 |
Group Code |
H5DE |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.10.2018 |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
Not available |
|
|
|