SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SE7141-1EG10-0CA1
Product
cable-operated switch with emergency stop metal enclosure IP67, yellow cover, 3 xM20 x1.5; slow-action contacts 1 NO+3 NC; latching according to EN ISO 13850, with rotate-to-unlatch mechanism, for cable lengths up to 75 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE7141-1EG10-0CA1
Product Description cable-operated switch with emergency stop metal enclosure IP67, yellow cover, 3 xM20 x1.5; slow-action contacts 1 NO+3 NC; latching according to EN ISO 13850, with rotate-to-unlatch mechanism, for cable lengths up to 75 m
Product family 3SE7 metal enclosures
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group CP19 / 41K
List Price Show prices
Customer Price Show prices
Metal Factor nenhum
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,887 Kg
Packaging Dimension 116,00 x 271,00 x 101,00
Package size unit of measure MM
Quantity Unit 1 1 un
Packaging Quantity 1
Additional Product Information
EAN 4047621090030
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-07
eClass 14 27-27-06-07
eClass 6 27-27-06-07
eClass 7.1 27-27-06-07
eClass 8 27-27-06-07
eClass 9 27-27-06-07
eClass 9.1 27-27-06-07
ETIM 7 EC002033
ETIM 8 EC002033
ETIM 9 EC002033
IDEA 4 5166
UNSPSC 15 39-12-22-05
|
;