SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3UF8011-2AU00-0
Product
basic unit SIMOCODE M-CP MCC, single pair Ethernet, 10BASE-T1L IEEE 802.3cg SPE, PROFINET IO, OPC UA and web server, 1 bus connection 3-pole terminal, US: 110-240 V AC/DC, 6I/4O freely parameterizable, input for thermistor, input for ground fault transformer 3UL23
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UF8011-2AU00-0
Product Description basic unit SIMOCODE M-CP MCC, single pair Ethernet, 10BASE-T1L IEEE 802.3cg SPE, PROFINET IO, OPC UA and web server, 1 bus connection 3-pole terminal, US: 110-240 V AC/DC, 6I/4O freely parameterizable, input for thermistor, input for ground fault transformer 3UL23
Product family SIMOCODE M 3UF8 motor management and control devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42J / 42J
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,380 Kg
Packaging Dimension 75,00 x 130,00 x 100,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621120256
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group X0ME
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2024
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-08-04
eClass 14 27-37-08-04
eClass 6 27-37-08-04
eClass 7.1 27-37-08-04
eClass 8 27-37-08-04
eClass 9 27-37-08-04
eClass 9.1 27-37-08-04
ETIM 7 EC002572
ETIM 8 EC002572
ETIM 9 EC002572
IDEA 4 4776
UNSPSC 15 39-12-15-52
|
Buy product
Quantity 1 Piece
;