SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2108-0AA08-0AA7
Product
Image similar
SIMATIC Energy Suite Trial V18, engineering software in the TIA Portal; trial license; software and documentation on CD; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; - - content: 1x DVD
Notes
For this product a successor is available
6AV2108-0AA02-3AA7 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2108-0AA08-0AA7
Product Description SIMATIC Energy Suite Trial V18, engineering software in the TIA Portal; trial license; software and documentation on CD; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; - - content: 1x DVD
Product family SIMATIC Energy Suite
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 16.02.2024
Notes
For this product a successor is available
6AV2108-0AA02-3AA7 Compare Products
Successor information
Successor 6AV2108-0AA02-3AA7
Successor Description SIMATIC Energy Suite Trial V19, engineering software in the TIA Portal; trial license; software and documentation on CD; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; - - content: 1x DVD
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,158 Kg
Packaging Dimension 18,50 x 17,50 x 3,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731771
UPC 195125367517
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 4A7Q
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;