SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV7285-6HH00-0AA0
Product
SIMATIC IFP 1500 V2 ext. hygienic, IP69, stainless steel, 15" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7285-6HH00-0AA0
Product Description SIMATIC IFP 1500 V2 ext. hygienic, IP69, stainless steel, 15" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
Product family SIMATIC Industrial Flat Panel HYG
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 275 / 275
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 4,680 Kg
Packaging Dimension 51,00 x 62,00 x 23,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623413134
UPC Not available
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80.1T
Product Group 4C97
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.07.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
|
Buy product
Quantity 1 Piece
;