- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
- Ordering Data Overview
- Catalogs and Price Lists
| |
SIMATIC PCS 7 OS Client based on IPC427E (SSD); Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; mounting onto standard rail + wall mounting (for shipbuilding); without PCIE opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
Article Number (Market Facing Number) |
6ES7650-0VG58-0YX1 |
Product Description |
SIMATIC PCS 7 OS Client based on IPC427E (SSD); Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; mounting onto standard rail + wall mounting (for shipbuilding); without PCIE opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
287 / 287 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
2,638 Kg |
Packaging Dimension |
23,10 x 34,40 x 16,20 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766555091 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4209 |
Group Code |
R336 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.12.2012 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-06-01 |
eClass |
14 |
27-24-06-01 |
eClass |
6 |
27-24-06-01 |
eClass |
7.1 |
27-24-06-01 |
eClass |
8 |
27-24-06-01 |
eClass |
9 |
27-24-06-01 |
eClass |
9.1 |
27-24-06-01 |
ETIM |
7 |
EC002631 |
ETIM |
8 |
EC002631 |
ETIM |
9 |
EC002631 |
|
|
|
|