SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7650-0XH03-2YA0
Product
Image similar
Process Control System IPC647E; (Rack PC, 19", 2 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); 512 GB SSD M.2 NVMe (w. 2 slots occupied) (for operating system); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap; 64 GB DDR4 SDRAM (4x 16 GB); board 4 slots: 2xPCIe x16 (8) 1xPCIe x16 (4), 1xPCIe x16 (1); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 2x 100/240 V AC redundant industrial power supply unit, power supply cable EU, USA, China
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7650-0XH03-2YA0
Product Description Process Control System IPC647E; (Rack PC, 19", 2 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); 512 GB SSD M.2 NVMe (w. 2 slots occupied) (for operating system); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap; 64 GB DDR4 SDRAM (4x 16 GB); board 4 slots: 2xPCIe x16 (8) 1xPCIe x16 (4), 1xPCIe x16 (1); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 2x 100/240 V AC redundant industrial power supply unit, power supply cable EU, USA, China
Product family SIMATIC PCS 7 Industrial Workstation/IPC V9.0
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 287 / 287
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 12,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125034532
Commodity Code 84715000
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.10.2018
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e1e4bce4-5a9c-4ffd-a17e-f575f3fc608e
Classifications
 
Version Classification
eClass 12 27-24-06-02
eClass 14 27-24-06-02
eClass 6 27-24-06-02
eClass 7.1 27-24-06-02
eClass 8 27-24-06-02
eClass 9 27-24-06-02
eClass 9.1 27-24-06-02
ETIM 7 EC002632
ETIM 8 EC002632
ETIM 9 EC002632
|
Buy product
Quantity 1 Piece
;