Please note SiePortal functions might not be available from Saturday, April 05 05:00 AM CET to Sunday, April 06 03:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7XS5461-0AA00
Product
Image similar
IEC 61850 SYSTEM CONFIGURATOR STANDALONE FOR IEC 61850 ENGINEERING IF NO DIGSI 4 PROF.+ IEC 61850 OR DIGSI 5 LICENSE IS AVAILABLE VALID WITH INSTALLED REYDISP MANAGER OR 3RD PARTY IEDs RUNNING UNDER Microsoft Windows 7 Ultimate, Professional and Enterprise (32/64 Bit), Microsoft Windows 10 Professional and Enterprise (64 Bit), Microsoft Windows Server 2008/2012 R2 (64 Bit); WITH LICENCE FOR 10 PCS DELIVERY ON DVD-ROM INCL. DEMO PROJECT, ONLINE MANUAL
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XS5461-0AA00
Product Description IEC 61850 SYSTEM CONFIGURATOR STANDALONE FOR IEC 61850 ENGINEERING IF NO DIGSI 4 PROF.+ IEC 61850 OR DIGSI 5 LICENSE IS AVAILABLE VALID WITH INSTALLED REYDISP MANAGER OR 3RD PARTY IEDs RUNNING UNDER Microsoft Windows 7 Ultimate, Professional and Enterprise (32/64 Bit), Microsoft Windows 10 Professional and Enterprise (64 Bit), Microsoft Windows Server 2008/2012 R2 (64 Bit); WITH LICENCE FOR 10 PCS DELIVERY ON DVD-ROM INCL. DEMO PROJECT, ONLINE MANUAL
Product family IEC 61850 system configurator
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group B07 / B07
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,125 Kg
Packaging Dimension 25,40 x 38,60 x 15,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515639657
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID PTD/EA
Product Group 1036
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-90
eClass 14 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;