SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9AE4160-4CA00
Product
Image similar
CMS X-TOOLS MQTT ADAPTER V05.00 FLOATING LICENSE; SOFTWARE; DOCUMENTATION AND LICENSE AS DOWNLOAD; CLASS A; MQTT INTERFACE TO PUBLISH AND SUBSCRIBE DATA TO AN MQTT BOKER HIGH FREQUENCY DATA IS ALSO POSSIBLE; ************ E-MAIL ADDRESS REQUIRED FOR DELIVERY
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AE4160-4CA00
Product Description CMS X-TOOLS MQTT ADAPTER V05.00 FLOATING LICENSE; SOFTWARE; DOCUMENTATION AND LICENSE AS DOWNLOAD; CLASS A; MQTT INTERFACE TO PUBLISH AND SUBSCRIBE DATA TO AN MQTT BOKER HIGH FREQUENCY DATA IS ALSO POSSIBLE; ************ E-MAIL ADDRESS REQUIRED FOR DELIVERY
Product family Drivetrain Analyzer X-Tools
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 3P5 / 3P5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125542006
Commodity Code Not available
LKZ_FDB/ CatalogID DS_DATA_SERVICE
Product Group X09F
Group Code R261
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
;