• Low-voltage - Power distribution
      • Low-voltage components
        • Protection Devices
          • Air Circuit Breakers
            • SENTRON 3WL Air Circuit Breakers
              • 3WL Non-Automatic Air Circuit Breakers up to 4000 A (DC)
                • 3- and 4-pole
                • Accessories and Spare Parts
          • SENTRON Arc fault detection device
        • Busbar systems
  • Software

3- and 4-pole

Spice Selection Filters
The table to the left displays only matching products according to:
Efficiency class
Housing version
Number of poles
Power at 50 Hz and temperature classes T1, T2 Only in combination with order code B33
Power at 50 Hz and temperature classes T3 …
Frame size
Zone / Type of protection
All about 3- and 4-pole
This kind of information is not available for this product.
;