ENG_771224.XML
G_IC01_XX_00288
AS‑Interface configuration with AS‑i master modules in the ET 200SP
The AS‑i communications modules in the ET 200SP facilitate the use of AS‑Interface under fail-safe SIMATIC or SINUMERIK controllers.
The allocation of tasks is as follows:
- Acquisition of safety-related signals via safe input slaves on the AS-Interface bus.
Further signals can be detected through other F‑DI modules of the SIMATIC.
- Evaluation and processing of signals via the fail-safe SIMATIC or SINUMERIK control
- Reaction via F‑DQ modules of the SIMATIC
Simple combination of the CM AS‑i Master ST and F‑CM AS‑i Safety ST modules in one ET 200SP station results in a powerful, safety-oriented gateway between PROFINET (or PROFIBUS) and AS‑Interface, which can be expanded further in a modular fashion with further I/O modules of the ET 200SP.
Using these design methods, it is possible to create configurations for virtually any application. Besides the single AS-i master, double, triple or generally multiple masters can be realized with or without Failsafe functionality.
F‑CM AS‑i Safety ST for SIMATIC ET 200SP, see https://mall.industry.siemens.com/mall/de/ww/Catalog/Products/10209272?tree=CatalogTree.