- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- Room automation RXB (KNX)
- Room automation DXR (BACnet)
- Room automation station DXR
- For fan coils, variable air volume (VAV), radiant ceilings, radiators
- Room pressurization and fume hood control (BACnet)
- Compact room automation station BACnet/IP DXR2.E..
- Accessories room pressurization
- QBM3460-3 - Air duct differential pressure sensor, 0…300 Pa for VAV
- DXA.S04P1 - Communicative Air Flow Pressure Sensor (250 Pa / 1"WC)
- DXA.S04P1-B - Communicative Air Flow Pressure Sensor IP54 (250 Pa / 1"WC)
- QBM3020-1 - Air duct differential pressure sensor, 0…100 Pa
- QBM3020-3 - Air duct differential pressure sensor, 0…300 Pa
- QVM62.1 - Duct sensor for air velocity
- QBM3020-1U - Air duct differential pressure sensor, -50…50 Pa
- QVM62.1-HE - Duct air velocity sensor for heavy environment
- GNP191.1E - Rotary air damper actuator, AC/DC 24 V, DC 0(2)...10 V / 0(4)...20 mA, 6 Nm, 2 s, with electronic fail-save function
- GAP191.1E/IHT - Rotary air damper actuators 6 Nm, without electronic fail-save function
- GAP191.1E - Rotary air damper actuator, AC/DC 24 V, DC 0(2)...10 V/ 0(4)...20 mA, 6 Nm, 2 s
- RPM.00-SD - Room Condition Monitor
- RPM.12-SD - Room Condition Monitor with Pressure Sensor (+-12 Pa / +-0.05"WC)
- RPM.25-SD - Room Condition Monitor with Pressure Sensor (+-25 Pa / +-0.1"WC)
- RPM.62-SD - Room Condition Monitor with Pressure Sensor (+-62 Pa / +-0.25"WC)
- RPM.125-SD - Room Condition Monitor with Pressure Sensor (+-125 Pa / +-0.5"WC)
- RPM.250-SD - Room Condition Monitor with Pressure Sensor (+-250 Pa / +-1.0"WC)
- Accessories fume hood control
- Room units with KNX PL-Link
- Communicating room controllers RXB (KNX)
- Communicating central control units (KNX)
- Operator units
- Room operator units (EnOcean)
- -- delete -- [Communicating room controllers - RXL (Bus)]
- -- delete -- [Communicating controllers - RXC (LonWorks)]
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- KNX Building Control
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
RPM.25-SD - Room Condition Monitor with Pressure Sensor (+-25 Pa / +-0.1"WC)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
GSD161.9A - Electromotoric rotary actuators without spring return for ball valves, 2 Nm, 30s
|
|
|
|
|
|
|
|
|