29.05.24 6:32:23
Product Catalogue
  • Product Catalogue
Minimize
1FN3050-1ND00-0EA3
Product
Image similar
SIMOTICS L primary section; component 3-phase synchronous motor continuous load type FN=151 N; Fmax=255 N Vmax/FN= 429 m/min Vmax/Fmax= 236 m/min In=2.8 A; Imax=5.86 A with PTC120 and temperature sensor Pt1000 connection of power and signal separated with fixed connected cables 2 m with bare wire ends
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FN3050-1ND00-0EA3
Product Description SIMOTICS L primary section; component 3-phase synchronous motor continuous load type FN=151 N; Fmax=255 N Vmax/FN= 429 m/min Vmax/Fmax= 236 m/min In=2.8 A; Imax=5.86 A with PTC120 and temperature sensor Pt1000 connection of power and signal separated with fixed connected cables 2 m with bare wire ends
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 763
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9633
Group Code R220
Country of origin Romania
RoHS Conformity Date Since: 31.01.19
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
  Not available
|
;