03.06.24 13:02:56
Product Catalogue
  • Product Catalogue
Minimize
1FN3150-5WC00-0BA1
Product
Image similar
****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version FN=1690 N; Fmax=4120 N Vmax/FN= 306 m/min Vmax/Fmax= 141 m/min In=17.9 A; Imax=47.7 A with PTC120 and temperature sensor KTY84 connection of power and signal separated terminal box cover prepared for screw connection
Notes
Sucessor:Product with Pt1000 1FN3???-?????-???3
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FN3150-5WC00-0BA1
Product Description ****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version FN=1690 N; Fmax=4120 N Vmax/FN= 306 m/min Vmax/Fmax= 141 m/min In=17.9 A; Imax=47.7 A with PTC120 and temperature sensor KTY84 connection of power and signal separated terminal box cover prepared for screw connection
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.21
Notes
Sucessor:Product with Pt1000 1FN3???-?????-???3
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 7A6
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 12,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621155490
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9328
Group Code R2S3
Country of origin Romania
RoHS Conformity Date Since: 31.01.19
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;