****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version FN=5220 N; Fmax=13800 N Vmax/FN= 234 m/min Vmax/Fmax= 102 m/min In=41.8 A; Imax=120 A with PTC120 and temperature sensor KTY84 connection of power and signal separated connection via terminal box metric
Notes
Sucessor:Product with Pt1000 1FN3???-?????-???3
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
1FN3600-4WB50-0BA1 |
Product Description |
****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version FN=5220 N; Fmax=13800 N Vmax/FN= 234 m/min Vmax/Fmax= 102 m/min In=41.8 A; Imax=120 A with PTC120 and temperature sensor KTY84 connection of power and signal separated connection via terminal box metric
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.21 |
Notes |
Sucessor:Product with Pt1000 1FN3???-?????-???3
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
7A6 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (kg) |
43,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766485978 |
Commodity Code |
85030099 |
LKZ_FDB/ CatalogID |
PM21 |
Product Group |
X0P0 |
Group Code |
R2S3 |
Country of origin |
Romania |
RoHS Conformity Date |
Since: 31.01.19 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|