20.05.24 16:08:01
Product Catalogue
  • Product Catalogue
Minimize
1FW6290-0WB15-2PB3
Product
Image similar
SIMOTICS T torque motor; components 3-phase synchronous motor; integrated precision and power cooler; axial cable outlet; length 1 m; diameter 730 mm; length 240 mm; max. torque 8570 Nm; max. speed 120 rpm; max. current 270 A eff; with PTC130 and temperature sensor Pt1000
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FW6290-0WB15-2PB3
Product Description SIMOTICS T torque motor; components 3-phase synchronous motor; integrated precision and power cooler; axial cable outlet; length 1 m; diameter 730 mm; length 240 mm; max. torque 8570 Nm; max. speed 120 rpm; max. current 270 A eff; with PTC130 and temperature sensor Pt1000
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 765
List Price Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 214,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125298101
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9701
Group Code R220
Country of origin Germany
RoHS Conformity Date Since: 19.12.18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
  Not available
|
;