23.03.25 20:05:22
3KM5330-1GJ01
Product
Image similar
Switch disconnector with fuse in new design Iu=160 A, Ue = 690 V, 3-pole for BS88 fuse form A4 with isolating contact strip for MCC with door operating mechanism 8UC7 Handle dark blue/blue-green Basic masking frame light gray
Notes
Product is no longer available
Sucessor:3KF2316-0MF11, different dimensions, some deviating technical values.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KM5330-1GJ01
Product Description Switch disconnector with fuse in new design Iu=160 A, Ue = 690 V, 3-pole for BS88 fuse form A4 with isolating contact strip for MCC with door operating mechanism 8UC7 Handle dark blue/blue-green Basic masking frame light gray
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.12.22
Notes
Product is no longer available
Sucessor:3KF2316-0MF11, different dimensions, some deviating technical values.
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1CL
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2,933 Kg
Packaging Dimension 183,00 x 268,00 x 199,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209739437
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5853
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 01.06.07
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;