03.06.24 5:48:24
Product Catalogue
  • Product Catalogue
Minimize
3RW5924-0ST05
Product
Power semiconductor module 600 V, for 3RW52/50, 570 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RW5924-0ST05
Product Description Power semiconductor module 600 V, for 3RW52/50, 570 A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 42S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,120 Kg
Packaging Dimension 309,00 x 309,00 x 99,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621052755
UPC Not available
Commodity Code 85413000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4983
Group Code R711
Country of origin Czech Republic
RoHS Conformity Date Since: 15.02.18
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;