23.05.24 5:29:20
Product Catalogue
  • Product Catalogue
Minimize
3RW5953-0SL04
Product
Power semiconductor module 480 V, for 3RW55/52, 143 A for 3RW50, 171 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RW5953-0SL04
Product Description Power semiconductor module 480 V, for 3RW55/52, 143 A for 3RW50, 171 A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 42S
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,176 Kg
Packaging Dimension 106,00 x 147,00 x 66,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621053066
UPC Not available
Commodity Code 85413000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4983
Group Code R711
Country of origin Czech Republic
RoHS Conformity Date Since: 15.02.18
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;