RESIDUAL-CURRENT PROT. DEVICE, COMPONENT TRIPPING RELAY, W/O RESPONSE DELAY, TRIPPING TIME < 30MS, RATED RESIDUAL CURRENT ...1A, OPERATING VOLTAGE AC 220...415V REPLACEMENT TYPE: 3UG4624-1CS20
Notes
Article Number (Market Facing Number) |
3UL2100-0B |
Product Description |
RESIDUAL-CURRENT PROT. DEVICE, COMPONENT TRIPPING RELAY, W/O RESPONSE DELAY, TRIPPING TIME < 30MS, RATED RESIDUAL CURRENT ...1A, OPERATING VOLTAGE AC 220...415V REPLACEMENT TYPE: 3UG4624-1CS20
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 07.02.07 |
Notes |
|
Successor |
3UG4625-1CW30 |
Successor Description |
Digital monitoring relay for residual current monitoring (with current transformer 3UL23) Setting range 0.03...40 A separate for warning threshold and switch-off value supply voltage 24 ... 240 V AC/DC, 50 .. 60Hz ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5 mm, 2 change-over contacts with or without fault buffer screw terminal |
Price Group / Headquarter Price Group |
101 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
--4----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,205 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209065543 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
NSE |
Product Group |
5821 |
Group Code |
P210 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 01.07.06 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|