26.06.24 4:33:42
Product Catalogue
  • Product Catalogue
Minimize
3VL4860-1PB30-2KA0
No picture available
circuit breaker VL400X UL; type LG (cat no. NLK3R600) non-interchangeable frame, with circuit breaker approval acc. to UL 489 standard breaking capacity 3-pole, NEMA rating 35kA/480V and 18kA/600V (molded case circuit breaker) trip unit ETU, LI TA=40°C In=600A, rated current II=1.25 to 10xIN, short-circuit protection IR=200-600A ETU for line protection without connection accessories Undervoltage release 440...480 V AC without auxiliary/alarm switch
Notes
Product is no longer available
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL4860-1PB30-2KA0
Product Description circuit breaker VL400X UL; type LG (cat no. NLK3R600) non-interchangeable frame, with circuit breaker approval acc. to UL 489 standard breaking capacity 3-pole, NEMA rating 35kA/480V and 18kA/600V (molded case circuit breaker) trip unit ETU, LI TA=40°C In=600A, rated current II=1.25 to 10xIN, short-circuit protection IR=200-600A ETU for line protection without connection accessories Undervoltage release 440...480 V AC without auxiliary/alarm switch
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 17.11.22
Notes
Product is no longer available
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1CC
List Price Show prices
Customer Price Show prices
Metal Factor LBO-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 5,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Germany
RoHS Conformity Date Since: 06.09.11
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;