26.06.24 14:40:52
Product Catalogue
  • Product Catalogue
Minimize
3VL7112-3KN30-0AA0
Product
Image similar
circuit breaker VL1200 UL; type NG (cat no. LNX3B120) non-interchangeable frame, with circuit breaker approval acc. to UL 489 very high breaking capacity 3-pole, NEMA rating 100kA/480V, (molded case circuit breaker) trip unit TM, LI TA=40°C In=< 1200A, rated current II=7000...12000A short-circuit protection IR=1200A ETU for line protection without connection accessories without auxiliary release without auxiliary/alarm switch
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL7112-3KN30-0AA0
Product Description circuit breaker VL1200 UL; type NG (cat no. LNX3B120) non-interchangeable frame, with circuit breaker approval acc. to UL 489 very high breaking capacity 3-pole, NEMA rating 100kA/480V, (molded case circuit breaker) trip unit TM, LI TA=40°C In=< 1200A, rated current II=7000...12000A short-circuit protection IR=1200A ETU for line protection without connection accessories without auxiliary release without auxiliary/alarm switch
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.21
Notes
Sucessor:Successor portfolio 3VA; further information via www.siemens.com/3VA
Price data
Price Group / Headquarter Price Group 1CC
List Price Show prices
Customer Price Show prices
Metal Factor LAP-----
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 21,800 Kg
Packaging Dimension 300,00 x 470,00 x 250,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209718128
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Mexico
RoHS Conformity Date Since: 01.07.06
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;