20.05.24 18:55:24
Product Catalogue
  • Product Catalogue
Minimize
4AT3632-4TJ10-0FA0
Product
Image similar
TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):6,3 /22,5; UPRI(V):230+/-5%; USEC(V):110; ISEC(A):57,3; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:55 /H; IP00; TYPE OF TERMINALS:SCREW CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4AT3632-4TJ10-0FA0
Product Description TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):6,3 /22,5; UPRI(V):230+/-5%; USEC(V):110; ISEC(A):57,3; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:55 /H; IP00; TYPE OF TERMINALS:SCREW CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.06.22
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 4M1
List Price Show prices
Customer Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 39,600 Kg
Packaging Dimension 370,00 x 600,00 x 500,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869901077
UPC Not available
Commodity Code 85043200
LKZ_FDB/ CatalogID CC-IC10
Product Group 5872
Group Code R750
Country of origin Czech Republic
RoHS Conformity Date Since: 01.07.06
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;