26.06.24 2:10:20
Product Catalogue
  • Product Catalogue
Minimize
5SB4010
Product
DIAZED fuse link 500 V for cable and line protection gG, size III, E33, 32 A
Notes
Product is no longer available
Sucessor:Successor type with reduced DC-voltage: 5SB4011
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SB4010
Product Description DIAZED fuse link 500 V for cable and line protection gG, size III, E33, 32 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.05.22
Notes
Product is no longer available
Sucessor:Successor type with reduced DC-voltage: 5SB4011
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1BM
List Price Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,051 Kg
Packaging Dimension 29,00 x 140,00 x 51,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Minimum order quantity 25
Additional Product Information
EAN 4001869288574
UPC Not available
Commodity Code 85361050
LKZ_FDB/ CatalogID LV10.1
Product Group 5535
Group Code P310
Country of origin Slovenia
RoHS Conformity Date Since: 01.06.06
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;