19.05.24 18:44:51
Product Catalogue
  • Product Catalogue
Minimize
5SM3322-4
Product
Residual current operated circuit breaker, 2-pole, type B, short-time delayed, In: 25 A, 30 mA, Un AC: 230 V
Notes
Product is no longer available. Successor: 5SV3322-4
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SM3322-4
Product Description Residual current operated circuit breaker, 2-pole, type B, short-time delayed, In: 25 A, 30 mA, Un AC: 230 V
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.09.22
Notes
Product is no longer available. Successor: 5SV3322-4
Successor information
Successor 5SV3322-4
Successor Description Residual current operated circuit breaker, 2-pole, Type B, short-time delayed, In: 25 A, 30 mA, Un AC: 230 V
Price data
Price Group / Headquarter Price Group 1AJ
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,545 Kg
Packaging Dimension 117,00 x 115,00 x 90,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869393117
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5513
Group Code P310
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;