26.06.24 5:14:01
Product Catalogue
  • Product Catalogue
Minimize
5TC8425
Product
electronic potentiometer with pushbutton switch 6 A FM, 1-10 V control input 0.05 A Screw terminals for claw and Screw mounting
Notes
Product is no longer available
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TC8425
Product Description electronic potentiometer with pushbutton switch 6 A FM, 1-10 V control input 0.05 A Screw terminals for claw and Screw mounting
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 05.05.22
Notes
Product is no longer available
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1DW
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,081 Kg
Packaging Dimension 74,00 x 75,00 x 56,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869330020
UPC Not available
Commodity Code 85365019
LKZ_FDB/ CatalogID I2/ET-D1
Product Group 5751
Group Code P310
Country of origin Czech Republic
RoHS Conformity Date Since: 01.07.06
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;