26.06.24 20:55:08
Product Catalogue
  • Product Catalogue
Minimize
6EP1332-1SH31
Product
Image similar
********* spare part ********** SITOP power 3.5 A, Univ. Line stabilized power supply input: 120/230 V AC output: 24 V DC/3.5 A S7-200 design
Notes
Product is no longer available
Sucessor:Information via Product Management
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1332-1SH31
Product Description ********* spare part ********** SITOP power 3.5 A, Univ. Line stabilized power supply input: 120/230 V AC output: 24 V DC/3.5 A S7-200 design
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.04.24
Notes
Product is no longer available
Sucessor:Information via Product Management
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 5PC
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,500 Kg
Packaging Dimension 12,00 x 22,00 x 7,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150176
UPC Not available
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PC
Product Group 4741
Group Code R315
Country of origin Romania
RoHS Conformity Date Since: 01.08.06
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;