19.05.24 22:38:33
Product Catalogue
  • Product Catalogue
Minimize
6ES7853-1AE14-0YA5
Product
Image similar
SIMATIC Automation Tool V4.0 Advanced Floating License download; software for commissioning and servicing of machines and extended functional scope (e.g. scheduler, support for devices downstream of an NAT router, archiving functions for SAT projects and associated file data) software, documentation and license key for download; Class A; 6 languages: de,en,fr,es,it, cn; executable in Windows 10 (64-bit) ******************************* good recipients email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor: 6ES7853-1AE15-0YA5
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7853-1AE14-0YA5
Product Description SIMATIC Automation Tool V4.0 Advanced Floating License download; software for commissioning and servicing of machines and extended functional scope (e.g. scheduler, support for devices downstream of an NAT router, archiving functions for SAT projects and associated file data) software, documentation and license key for download; Class A; 6 languages: de,en,fr,es,it, cn; executable in Windows 10 (64-bit) ******************************* good recipients email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 09.01.24
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor: 6ES7853-1AE15-0YA5
Successor information
Successor 6ES7853-1AE15-0YA5
Successor Description SIMATIC Automation Tool Advanced V5.0 floating license download; software for commissioning and servicing of machines and extended functional scope (e.g. scheduler, support for devices downstream of an NAT router, archiving functions for SAT projects and associated file data); software, documentation and license key for download; class A; 6 languages: de,en,fr,es,it, cn; executable in Windows 10 and Windows 11 (64-bit) ******************************* Consignee e-mail address required for delivery
Price data
Price Group / Headquarter Price Group 265
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622874899
UPC 195125071551
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group 4B34
Group Code R132
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;