21.11.24 18:38:29
lbl
Minimize
6ES7924-0AA10-0BB0
Product
TERMINAL BLOCK TP1 8 CHANNELS AND 2X2 TERMINALS FOR POTENTIAL SUPPLY SORT: SPRING TERMINAL WITH LED, PACK. UNIT=1 PCS 16 POLE IDC CONNECT. FOR CABLE
Notes
Product is no longer available. Successor: 6ES7924-0AA20-0BC0
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7924-0AA10-0BB0
Product Description TERMINAL BLOCK TP1 8 CHANNELS AND 2X2 TERMINALS FOR POTENTIAL SUPPLY SORT: SPRING TERMINAL WITH LED, PACK. UNIT=1 PCS 16 POLE IDC CONNECT. FOR CABLE
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.22
Notes
Product is no longer available. Successor: 6ES7924-0AA20-0BC0
Successor information
Successor 6ES7924-0AA20-0BC0
Successor Description Connection module TP1 8 channels u. 2x2 terminals f. Potential supply Type: Push-in terminal with LED, VPE=1 unit 16 pole IDC connector f. cable
Price data
Price Group / Headquarter Price Group 5PC
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,040 Kg
Packaging Dimension 5,00 x 11,60 x 10,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515139546
UPC 040892693706
Commodity Code 85369010
LKZ_FDB/ CatalogID KT10-CA1
Product Group 4741
Group Code R315
Country of origin Germany
RoHS Conformity Date Since: 01.07.06
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;