DRIVE-CLiQ extension For base 6FX5002-2DC30 Type: 6FX5002-2DC34 DRIVE-CLiQ with 24V M12 male/M12 female MOTION-CONNECT 500 UL/CSA, DESINA Dmax=7.1mm Length (m)=13
Article Number (Market Facing Number) |
6FX5002-2DC34-1BD0 |
Product Description |
DRIVE-CLiQ extension For base 6FX5002-2DC30 Type: 6FX5002-2DC34 DRIVE-CLiQ with 24V M12 male/M12 female MOTION-CONNECT 500 UL/CSA, DESINA Dmax=7.1mm Length (m)=13
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
764 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
7 Day/Days |
Net Weight (kg) |
1,120 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
NCZ-M |
Product Group |
9300 |
Group Code |
R220 |
Country of origin |
Slovakia |
RoHS Conformity Date |
Since: 01.07.06 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|