28.05.24 17:56:27
Product Catalogue
  • Product Catalogue
Minimize
6GF3540-8AC31
Product
MV500 protective barrel IRUVcut degree of protection IP67 for MV500 devices face plate: IRUVcut / glass enclosure: metal for lens length without/with built-in ring light 48.5 mm/23.9 mm for lens width without/with built-in ring light 60.4 mm/41.6 mm suitable for lenses (MLFB): 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01,...- 1BJ01 6GF3540-8EA03-0LL0; suitable luminaires (MLFB): 6GF3540-8DA33, …8DA41, …8D42; WxHxD (outer, mm) 65x65x65 scope of delivery: protective barrel with mounted O-ring and pane;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF3540-8AC31
Product Description MV500 protective barrel IRUVcut degree of protection IP67 for MV500 devices face plate: IRUVcut / glass enclosure: metal for lens length without/with built-in ring light 48.5 mm/23.9 mm for lens width without/with built-in ring light 60.4 mm/41.6 mm suitable for lenses (MLFB): 6GF9001-1BL01,..-1BF01, ...- 1BG01 ,...- 1BH01,...- 1BJ01 6GF3540-8EA03-0LL0; suitable luminaires (MLFB): 6GF3540-8DA33, …8DA41, …8D42; WxHxD (outer, mm) 65x65x65 scope of delivery: protective barrel with mounted O-ring and pane;
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 573
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,010 Kg
Packaging Dimension 65,00 x 65,00 x 65,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106026141
UPC Not available
Commodity Code 90022000
LKZ_FDB/ CatalogID ID10.V
Product Group 9530
Group Code R322
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;