20.03.25 3:48:54
6GK1716-0HB15-0AA0
Product
Image similar
HARDNET-IE S7 REDCONNECT V15 including OPC server and HARDNET IE-S7 software for fail-safe S7 communication; floating license; R-SW, software + electrical manual on DVD, license key on USB stick, class A 2 languages (de, en); for Windows 7 SP1 Prof./Ult. (64 bit); Windows® Server 2008 R2 SP1, Windows® Server 2012 R2; Windows® 10 Pro / Enterprise (64-bit), from version 1607; Windows® Server 2016 for max. 4 CP 1613 A2, CP 1623, CP 1628.
Notes
Product is no longer available. Successor: 6GK1716-0HB16-0AA0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1716-0HB15-0AA0
Product Description HARDNET-IE S7 REDCONNECT V15 including OPC server and HARDNET IE-S7 software for fail-safe S7 communication; floating license; R-SW, software + electrical manual on DVD, license key on USB stick, class A 2 languages (de, en); for Windows 7 SP1 Prof./Ult. (64 bit); Windows® Server 2008 R2 SP1, Windows® Server 2012 R2; Windows® 10 Pro / Enterprise (64-bit), from version 1607; Windows® Server 2016 for max. 4 CP 1613 A2, CP 1623, CP 1628.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.03.25
Notes
Product is no longer available. Successor: 6GK1716-0HB16-0AA0
Successor information
Successor 6GK1716-0HB16-0AA0
Successor Description HARDNET-IE S7 REDCONNECT V16 including OPC server and HARDNET IE-S7 software for fail-safe S7 communication; floating license; R-SW, software + electrical manual on DVD, license key on USB stick, class A 2 languages (de, en); for Windows 7 SP1 Professional/Enterprise/Ultimat e (64 bit); Windows® 10 Professional/Enterprise (all 64 bit) version 1809, 1903; Windows® Server 2012 R2 Update (Standard Edition); Windows® Server 2016 (Standard Edition, Datacenter); Windows® Server 2019 (Standard Edition, Enterprise) .
Price data
Price Group / Headquarter Price Group 5PC
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : 9X9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,251 Kg
Packaging Dimension 187,00 x 235,00 x 21,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766756740
Commodity Code 85234910
LKZ_FDB/ CatalogID IK-E
Product Group X0AI
Group Code R322
Country of origin Germany
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;