SIWAREX R LOAD CELL SERIES BB - RATED LOAD 10 KG . - 3 M CONNECTING CABLE - 3 +/- 0.1 M CONNECTING CABLE - MAX. 3000 SCALING INTERVALS - MADE OF STAINLESS STEEL FOR USE WITH CLASS 3 COMMERCIAL SCALES
Notes
Article Number (Market Facing Number) |
7MH4103-2AC01 |
Product Description |
SIWAREX R LOAD CELL SERIES BB - RATED LOAD 10 KG . - 3 M CONNECTING CABLE - 3 +/- 0.1 M CONNECTING CABLE - MAX. 3000 SCALING INTERVALS - MADE OF STAINLESS STEEL FOR USE WITH CLASS 3 COMMERCIAL SCALES
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.03.21 |
Notes |
|
Successor |
7MH5106-2AD00 |
Successor Description |
Siwarex WL 230 Load Cell BB-S SA 10kg C3 - Rated Load 10kg - Accuracy class C3 - 3m Cable length, 4 Conductor - Material Stainless steel - Degree of protection IP68 |
Price Group / Headquarter Price Group |
8C2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
88 Day/Days |
Net Weight (kg) |
0,567 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84239010 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4729 |
Group Code |
R3P5 |
Country of origin |
India |
RoHS Conformity Date |
Since: 04.07.14 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|