TERMINAL BOX SIWAREX JB ATEX Stainless steel enclosure FOR CONNECTION OF UP TO 4 LOAD CELLS IN 4 OR 6-CONDUCTOR TECHNOLOGY, DEGREE OF PROTECTION: IP66 for use in explosive atmospheres II 2 G Ex ia/ib IIC T6 Gb II 3 G Ex nA IIC T6 Gc II 1 D Ex ia IIIC T85 Cel Da II 1 D Ex tb + ib IIIC T85 Cel Da IP66 DIMENSIONS: 150 x 100 x 63 MM
Notes
Article Number (Market Facing Number) |
7MH4710-1EA01 |
Product Description |
TERMINAL BOX SIWAREX JB ATEX Stainless steel enclosure FOR CONNECTION OF UP TO 4 LOAD CELLS IN 4 OR 6-CONDUCTOR TECHNOLOGY, DEGREE OF PROTECTION: IP66 for use in explosive atmospheres II 2 G Ex ia/ib IIC T6 Gb II 3 G Ex nA IIC T6 Gc II 1 D Ex ia IIIC T85 Cel Da II 1 D Ex tb + ib IIIC T85 Cel Da IP66 DIMENSIONS: 150 x 100 x 63 MM
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 07.04.21 |
Notes |
|
Successor |
7MH5001-0AA01 |
Successor Description |
Junction box SIWAREX JB ATEX stainless steel housing to connect in parallel up to 4 load cells in 4-wire or 6-wire system; degree of protection: IP66; dimensions: 150 x 100 x 61 mm; for use in potentially explosive area II 2 G Ex ia/ib IIC T6 Gb; II 3 G Ex nA IIC T6 Gc; II 1 D Ex ia IIC T85 Cel Da; II 1 D Ex tb + ib IIIC T85 Cel Da IP66 II 2 D Ex ib IIIC T85 Cel Db II 2 D Ex tb IIIC T85 Cel Db |
Price Group / Headquarter Price Group |
8W5 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,203 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169845502 |
UPC |
804766192463 |
Commodity Code |
85381000 |
LKZ_FDB/ CatalogID |
WT10 |
Product Group |
4913 |
Group Code |
R3P5 |
Country of origin |
Germany |
RoHS Conformity Date |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|