20.05.24 22:39:07
Product Catalogue
  • Product Catalogue
Minimize
7MH5105-3AD01-0BA0
Product
Image similar
Siwarex WL 250 Load cell ST-S SA 100kg C3 Ex - Rated Load 100kg - Accuracy class C3 - 10m Cable length, 6 Conductor - Material Stainless steel - Degree of protection IP67 - with explosion protection II 1 G Ex ia IIC T4 II 1 D Ex iaD 20 T73 degrees II 3G Ex nL IIC T4
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5105-3AD01-0BA0
Product Description Siwarex WL 250 Load cell ST-S SA 100kg C3 Ex - Rated Load 100kg - Accuracy class C3 - 10m Cable length, 6 Conductor - Material Stainless steel - Degree of protection IP67 - with explosion protection II 1 G Ex ia IIC T4 II 1 D Ex iaD 20 T73 degrees II 3G Ex nL IIC T4
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84239010
LKZ_FDB/ CatalogID WT01
Product Group 4913
Group Code R3P5
Country of origin China
RoHS Conformity Date Since: 02.07.13
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;