20.05.24 0:15:47
Product Catalogue
  • Product Catalogue
Minimize
7MH5117-2QD00
Product
Siwarex WL260 Load Cell SP-S SB 60kg C3 - Rated Load 60kg - Accuracy class C3 acc. to OIML R60 - 6m Cable length, 6 wires - Made of Stainless steel - protection class IP68
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5117-2QD00
Product Description Siwarex WL260 Load Cell SP-S SB 60kg C3 - Rated Load 60kg - Accuracy class C3 acc. to OIML R60 - 6m Cable length, 6 wires - Made of Stainless steel - protection class IP68
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W5
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 18 Day/Days
Net Weight (kg) 1,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169845809
UPC 804766674297
Commodity Code 84239010
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin China
RoHS Conformity Date Since: 02.07.13
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;