20.05.24 2:24:29
Product Catalogue
  • Product Catalogue
Minimize
7PG1741-1CC10-4AA0
Product
Image similar
D.C. SUPPLY SUPERVISION RELAY XR153 SINGLE ELEMENT, SELF RESET CONTACTS, HAND RESET FLAG CONTACT ARRANGEMENT: 2NO/2NC FOUR CONTACTS VOLTAGE RATING: 125V DC CASE SIZE E2 (4U HIGH) BACK EMF SUPPRESSION DIODE: NOT FITTED
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7PG1741-1CC10-4AA0
Product Description D.C. SUPPLY SUPERVISION RELAY XR153 SINGLE ELEMENT, SELF RESET CONTACTS, HAND RESET FLAG CONTACT ARRANGEMENT: 2NO/2NC FOUR CONTACTS VOLTAGE RATING: 125V DC CASE SIZE E2 (4U HIGH) BACK EMF SUPPRESSION DIODE: NOT FITTED
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 15S / B13
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 130 Day/Days
Net Weight (kg) 2,200 Kg
Packaging Dimension 0,095 x 0,36 x 0,22
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515638155
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
RoHS Conformity Date Since: 21.05.14
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;