MULTIFUNCTION PROTECTIVE RELAY SYNCHRONIZATION (OPTIONAL) AND RESISTANCE TEMPERATURE DETECTOR INTERFACE, GRAPHIC DISPLAY, CASE 1/1 19", 33BI, 11BO, 4 POWER RELAYS, (8 CONTACTS) 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 5A SUPPLY VOLTAGE:DC 110V TO 250V, AC 115V TO 230V, TRIGG.LEVEL BINARY INPUT DC 88V FLUSH MOUNTING CASE, SCREW TERMINALS LANGUAGE ENGLISH, 50/60HZ, IEC/ANSI, REGION WORLD, (LANGUAGE CHANGEABLE) SYSTEM PORT (ON REAR OF DEVICE) PORT B IEC PROTOCOL, RS 485 DIGSI 4/MODEM PORT (ON REAR OF DEVICE) PORT C DIGSI 4, RS485 METERING: FAULT RECORDING FUNCTIONALITY: TOC+V/F PHASE OVERCURRENT (50/51): I>,I>>,IP,REVERSE INTERLOCKING, INDEPENDENT OF PHASE ROTATION, GROUND OVERCURRENT (50N/51N): IE>,IE>>,IEP, OVERLOAD PROTECT. WITH 2 TIME CONSTANTS (49), TRIP CIRCUIT SUPERVISION (74TC) BREAKER FAILURE PROTEC. (50BF), COLD LOAD PICKUP, INRUSH BLOCKING, NEGATIVE SEQUENCE (46), LOCK OUT (86), OVER7UNDER FREQUENCY (81U/O), UNDER VOLTAGE (27-1,27-2), OVER VOLTAGE (59-1) SYNCHRONIZATION AUTOMATIC RECLOSURE FAULT LOCATOR
Notes
Sucessor:SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
Article Number (Market Facing Number) |
7SJ6455-5EB22-1FE7 |
Product Description |
MULTIFUNCTION PROTECTIVE RELAY SYNCHRONIZATION (OPTIONAL) AND RESISTANCE TEMPERATURE DETECTOR INTERFACE, GRAPHIC DISPLAY, CASE 1/1 19", 33BI, 11BO, 4 POWER RELAYS, (8 CONTACTS) 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 5A SUPPLY VOLTAGE:DC 110V TO 250V, AC 115V TO 230V, TRIGG.LEVEL BINARY INPUT DC 88V FLUSH MOUNTING CASE, SCREW TERMINALS LANGUAGE ENGLISH, 50/60HZ, IEC/ANSI, REGION WORLD, (LANGUAGE CHANGEABLE) SYSTEM PORT (ON REAR OF DEVICE) PORT B IEC PROTOCOL, RS 485 DIGSI 4/MODEM PORT (ON REAR OF DEVICE) PORT C DIGSI 4, RS485 METERING: FAULT RECORDING FUNCTIONALITY: TOC+V/F PHASE OVERCURRENT (50/51): I>,I>>,IP,REVERSE INTERLOCKING, INDEPENDENT OF PHASE ROTATION, GROUND OVERCURRENT (50N/51N): IE>,IE>>,IEP, OVERLOAD PROTECT. WITH 2 TIME CONSTANTS (49), TRIP CIRCUIT SUPERVISION (74TC) BREAKER FAILURE PROTEC. (50BF), COLD LOAD PICKUP, INRUSH BLOCKING, NEGATIVE SEQUENCE (46), LOCK OUT (86), OVER7UNDER FREQUENCY (81U/O), UNDER VOLTAGE (27-1,27-2), OVER VOLTAGE (59-1) SYNCHRONIZATION AUTOMATIC RECLOSURE FAULT LOCATOR
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 30.09.22 |
Notes |
Sucessor:SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
|
Price Group / Headquarter Price Group |
R38 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
13,300 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIP3.1 |
Product Group |
1315 |
Group Code |
U321 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 26.05.09 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|