20.05.24 20:42:26
Product Catalogue
  • Product Catalogue
Minimize
8PQ5000-4BA03
Product
basic module separation at rear, H: 400 mm W: 600 mm
Notes
Product is no longer available
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8PQ5000-4BA03
Product Description basic module separation at rear, H: 400 mm W: 600 mm
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.04.24
Notes
Product is no longer available
Sucessor:Further information about local contact: www.siemens.com/lowvoltage/contact
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 1DR
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 1,850 Kg
Packaging Dimension 400,00 x 600,00 x 20,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948182840
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV56
Product Group 3778
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 23.06.11
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;