20.05.24 10:32:57
Product Catalogue
  • Product Catalogue
Minimize
1LA7080-2AA11-Z D22
No picture available
****spare part**** SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 2-pole *size 80M* temperature class 155(F) IE1 * aluminum enclosure 3 AC 50 Hz 230 VD/400 VY * 0.75 kW 3 AC 60 Hz 460 VY * 0.86 kW IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200) D22=Motor without CE mark for export outside of EEA (see EU Directive 2019/1781)
Notes
Product is no longer available
Sucessor:1LE1
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1LA7080-2AA11-Z D22
Product Description ****spare part**** SIMOTICS GP only Ex version! low-voltage motor, squirrel-cage rotor, IP55 2-pole *size 80M* temperature class 155(F) IE1 * aluminum enclosure 3 AC 50 Hz 230 VD/400 VY * 0.75 kW 3 AC 60 Hz 460 VY * 0.86 kW IMB5, IM V1 without canopy IMV3, Flange: FF165 (A 200) D22=Motor without CE mark for export outside of EEA (see EU Directive 2019/1781)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 31.12.23
Notes
Product is no longer available
Sucessor:1LE1
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 6ZL
List Price Show prices
Customer Price Show prices
Metal Factor N-W-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 9,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID D81.1-2/IEC
Product Group 2250
Group Code P113
Country of origin Czech Republic
RoHS Conformity Date Since: 22.07.19
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Loading Documents...
;