SIMOTICS M compact asynchronous motor 400 r/min 6.9 kW 165 Nm 18 A 323 V 500 r/min 8.6 kW 164 Nm 18 A 391 V 600 r/min 10.3 kW 164 Nm 18 A 458 V 700 r/min 11.5 kW 157 Nm 17.5 A 500 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection
Article Number (Market Facing Number) |
1PH8137-1.B1.-...1 |
Product Description |
SIMOTICS M compact asynchronous motor 400 r/min 6.9 kW 165 Nm 18 A 323 V 500 r/min 8.6 kW 164 Nm 18 A 391 V 600 r/min 10.3 kW 164 Nm 18 A 458 V 700 r/min 11.5 kW 157 Nm 17.5 A 500 V forced ventilation; direction of air flow NDE--> DE; IP55 degree of protection
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
761 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
141,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
9695 |
Group Code |
R220 |
Country of origin |
Germany |
RoHS Conformity Date |
Since: 05.11.18 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
Not available |
|
|
|