19.10.24 19:33:42
lbl
Minimize
7SR2105-1.A41-0DA0
Product
Image similar
ARGUS-M NONDIRECT. OVERCURRENT RELAY CASE SIZE E12, 4 CT, 39 BINARY INP./ 16 BINARY OUTP. 32 LEDS MEASURING INPUT: 1/5A, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR RS232 AND IRIG-B IEC 60870-3-105 AND MODBUS RTU (USER SELECTABLE SETTING) PROTECTION FUNCTION: STANDARD VERSION PLUS AUTORECLOSE (79)
Notes
Sucessor:Substitute solution with 7SR10, 7SR11, 7SR51
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SR2105-1.A41-0DA0
Product Description ARGUS-M NONDIRECT. OVERCURRENT RELAY CASE SIZE E12, 4 CT, 39 BINARY INP./ 16 BINARY OUTP. 32 LEDS MEASURING INPUT: 1/5A, 50/60HZ USB FRONT PORT, RS485 REAR PORT + REAR RS232 AND IRIG-B IEC 60870-3-105 AND MODBUS RTU (USER SELECTABLE SETTING) PROTECTION FUNCTION: STANDARD VERSION PLUS AUTORECLOSE (79)
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.12.23
Notes
Sucessor:Substitute solution with 7SR10, 7SR11, 7SR51
Price data
Price Group / Headquarter Price Group 0 / B20
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 7,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1341
Group Code U321
Country of origin India
RoHS Conformity Date Since: 15.10.10
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Loading Documents...
;