19.05.24 17:43:01
Product Catalogue
  • Product Catalogue
Minimize
TGX:760E12ACAGNND6
Product
Image similar
760 Positioner 4 to 20 mAdc, 2- 6 inch stroke Standard Enclosure Low Flow Capacity Temperature (-40°F to +185°F) (-40°C to +85°C), with Gauges No Switches / No Feedback FM / CSA / ATEX / CE
Notes
Sorry but this product is currently not available.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) TGX:760E12ACAGNND6
Product Description 760 Positioner 4 to 20 mAdc, 2- 6 inch stroke Standard Enclosure Low Flow Capacity Temperature (-40°F to +185°F) (-40°C to +85°C), with Gauges No Switches / No Feedback FM / CSA / ATEX / CE
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
Sorry but this product is currently not available.
Price data
Price Group / Headquarter Price Group 2L2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 4,100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9032810080
LKZ_FDB/ CatalogID FI01
Product Group 4A4Z
Group Code R394
Country of origin United States of America
RoHS Conformity Date Since: 14.08.18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;